目錄: BELIMO EMEA
Created:
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BELIMO EMEA
Fast Running Actuators
BELIMO EMEA
Actuators
Powered by
CAD模型選擇
Fast running rotary actuator, 2 Nm, IP54
01.03.2024
Fast running rotary actuator, 5 Nm, IP54
01.03.2024
Very fast running rotary actuator, 4 Nm, IP54
01.03.2024
Fast running rotary actuator, 10 Nm, IP54
01.03.2024
Very fast running rotary actuator, 8 Nm, IP54
01.03.2024
Fast running rotary actuator, 20 Nm, IP54
01.03.2024
Very fast running rotary actuator, 16 Nm, IP54
01.03.2024
Fail-Safe rotary actuator, 6 Nm, IP54
12.03.2024
Rotary actuator, 16 Nm, IP66/67
01.03.2024
Rotary actuator, 160 Nm, IP66/67
01.03.2024
Fail-Safe rotary actuator, 160 Nm, IP66/67
01.03.2024
Fail-Safe rotary actuator (RobustLine), 6 Nm, IP66/67
01.03.2024
Linear actuator, 100 N, IP54
01.03.2024
Linear actuator, 200 N, IP54
01.03.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
產品目錄供應商定位元
選擇一個國家查看當地辦事處