Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 3
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
SMQ24G-SR
Preview
Level of geometry
high
low
Product description
SMQ24G-SR, Rotary actuator, 16 Nm, IP66/67
Nominal/operating voltage
24 V
Power consumption AC (in operation)
15.0 VA
max. power consumption DC (in starting state)
26.00 W
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
continuous
Actuator connection
frictional
Mechanical power transmission
rotary
Shaft holder
universal/self-centring
Applications
Air
max. power consumption AC (in starting state)
26.00 VA
max. power consumption AC (at rest)
2.0 VA
power consumption DC (in operation)
15.0 W
max. Leistungsaufnahme DC(Ruhe)
2.0 W
Permissible condensation
No
pollution degree
Pollution degree 4
Degree of protection
IP66/67
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
63 dB(A)
mass (net)
3.600 kg
Switch-on current
20.0 A
Switch-on current duration regarding switch-on current field
5.0 ms
max. ambient temperature
40 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
100 % rF
Description text
Rotary actuator, 16 Nm, AC/DC 24 V, 2...10 V, 7 s, IP66/67
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:38 PM
Part numberSMQ24G-SR
All information without guarantee
Last update: Sep 19, 2025, 1:38 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices