Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 3
HELP_VARIABLE
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
LHQ24A100
Preview
Level of geometry
Product description
LHQ24A100, Linear actuator, 100 N, IP54
Nominal/operating voltage
24 V
Power consumption AC (in operation)
13.0 VA
max. power consumption DC (in starting state)
23.00 W
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
2-point (open/close)
Actuator connection
interlocking
Mechanical power transmission
linear (e.g. with gear rod)
Shaft holder
Gear rod
Applications
Air
max. power consumption AC (in starting state)
23.00 VA
max. power consumption AC (at rest)
2.0 VA
power consumption DC (in operation)
13.0 W
max. Leistungsaufnahme DC(Ruhe)
2.0 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
56 dB(A)
mass (net)
0.630 kg
Switch-on current
20.0 A
Switch-on current duration regarding switch-on current field
5.0 ms
max. ambient temperature
40 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Description text
Linear actuator, 100 N, AC/DC 24 V, Open/close, 3.5 s, Stroke 100 mm, IP54
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:37 PM
Part numberLHQ24A100
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices