目錄: BELIMO EMEA
Created:
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BELIMO EMEA
Actuators for Harsh Environmental Conditions
BELIMO EMEA
Actuators
Powered by
CAD模型選擇
Rotary actuator (RobustLine), 20 Nm, IP66/67
01.03.2024
Rotary actuator (RobustLine), 20 Nm, IP66/67
01.03.2024
Rotary actuator, 16 Nm, IP66/67
01.03.2024
Rotary actuator, 40 Nm, IP66/67
01.03.2024
Rotary actuator, 160 Nm, IP66/67
01.03.2024
Fail-Safe rotary actuator, 160 Nm, IP66/67
01.03.2024
Fail-Safe rotary actuator (RobustLine), 6 Nm, IP66/67
01.03.2024
Fail-Safe rotary actuator, 10Nm, IP66/67
01.03.2024
Fail-Safe rotary actuator, 20 Nm, IP66/67
01.03.2024
Fail-Safe rotary actuator, 40 Nm, IP66/67
01.03.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
產品目錄供應商定位元
選擇一個國家查看當地辦事處