Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
Deeplink
Vorschau
Level of detail
Level of detail
Description text
LOD_DEU
0,'Low',1,'High'
CATEGORY3
Sensoren_Zaehler
CATEGORY2
Systeme
LODLEVEL_DEU
0,'None'
Set type
010
Sheet number of the guideline
51
Date of issue (month) of the standard
200111
Web address of the manufacturer
https://www.belimo.ch
Set type
100
Index
1
Field of application
Anlagenautomation
Set type
110
Index
11
Sensors series naming
Kanalsensor CO2
Set type
200
Index
2
Sensor type
Aktive Sensoren
Set type
300
Index
6
Mounting types for sensors
Einbau (z. B. Rohr, Kanal, Gerät oder Tauchhülse)
Set type
350
Index
5
Installation position
beliebig
Set type
400
Index
1
Material housing
Aluminium
Set type
700
Index
Product description
Min. ambient temperature, housing
0
Max. ambient temperature, housing
50
min. Umgebungsfeuchte (im Betrieb)
0.00 % rF
Max. ambient humidity (in operation)
50.00 % rF
max. operating temperature
95 Pa
Protection class (IP), electronic evaluation
SA700ID20_
30
Protection class (IP)
IP65
Set type
800
Index
Set type
810
Index
DataNorm-Nummer
Quantity per packaging unit
1
Packaging unit name
NMP
Delivery country
AT,BE,CH,DE,ES,FI,FR,FZE,IE,IT,NL,NO,PL,SE,TR,UK
Procurement
Last updateMay 16, 2024, 2:02 PM
Part number22DTM-16
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/378e4802-0d07-4523-9ef1-e3e7486650d3
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices