Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Article/order number
EV025R3+BAC
Preview
Level of Geometry
high
low
Nominal size
25
Nominal pressure PN
25
kvs value
8.000
m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Armaturen - Serie
Electr. 3-way PI-CCV Belimo Energy Valve™
Product description
EV032R2+KBAC, Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe
max. operating temperature
120 °C
max. operating pressure
16.000 bar
max. permissible pressure differential across valve
3500 mbar
Body style
3-way
Body connection variants
viewed in flow direction: 1st female thread, 2nd male thread
Body material
Brass
Surface
min. operating temperature
-10 °C
mass (net)
1.30 kg
Presettable insert
yes
Permitted media
Wasser mit Glykol bis max. 60% vol.
Manual override on the valve available
No
Description text
Electr. 3-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 25, Internal and external thread, Rp 1"G 1 1/4", PN 25, ps 1600 kPa, V'nom 0.97 l/s, Fluid temperature -10...120°C [14...24
Sheet number of the guideline
2
Procurement
Last updateSep 19, 2025, 12:38 PM
Part numberEV025R3+BAC
All information without guarantee
Last update: Sep 19, 2025, 12:38 PM
Preview - Generation

Location of catalog vendor
Select a country to see the local offices