Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
Description text
Control
Modulating / communicative / hybrid
Mechanical power transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Application filed
Wasser
Product description
Nominal/operating voltage
240 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
52.0 VA
max. power consumption AC (at rest)
9.0 VA
Power consumption AC (in operation)
52.0 W
max. Leistungsaufnahme DC(Ruhe)
9.0 W
Switch-on current
20.0 A
Switch-on current duration regarding switch-on current field
5.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
100 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP66/67
Protection class
I, Schutzerde (PE)
sound power level
68 dB(A)
mass (net)
6.500 kg
Sheet number of the guideline
24
Procurement
Last updateSep 4, 2023, 12:14 PM
Part numberPRKCA-BAC-S2-T-200
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/3215d2d0-ba09-42ad-8a2e-8dcfced75cad
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 4, 2023, 12:14 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices