Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SMC24A-MP
Vorschau
Level of detail
Description text
Schnellläufer-Drehantrieb, 20 Nm, AC/DC 24 V, MP-Bus, 35 s (35...150 s), IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
Modulating / communicative
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberSMC24A-MP
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/3cc9c420-407b-40e4-904e-76a1682ceee7
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices