Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
TR230-3
Vorschau
Level of detail
Description text
Drehantrieb, 2 Nm, AC 230 V, 3-Punkt, 105 s, IP40
Nominal/operating voltage
110 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop/close)
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberTR230-3
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/2609c899-4045-4776-88d0-8643994e35fd
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices