Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
TF24
Vorschau
Level of detail
Description text
Drehantrieb mit Notstellfunktion, 2.5 Nm, AC/DC 24 V, Auf/Zu, 75 s, IP42
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
2-point (open/close)
Procurement
Last updateMar 25, 2024, 1:59 PM
Part numberTF24
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/70d24f42-12d6-455b-8677-b3211c2f6737
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices