Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
TF24-MFT
Vorschau
Level of detail
Description text
Drehantrieb mit Notstellfunktion, 2.5 Nm, AC/DC 24 V, MP-Bus, 150 s, IP42
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
Modulating / communicative
Procurement
Last updateMar 25, 2024, 2:00 PM
Part numberTF24-MFT
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/47c9fa31-1839-4933-8aec-ea83c30f294e
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices