Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SY7-230A-3-T
Vorschau
Level of detail
Description text
Drehantrieb, 1000 Nm, AC 230 V, Auf/Zu, 3-Punkt, 58 s, 2 x EPU, IP67, F14, Klemmen
Nominal/operating voltage
110 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberSY7-230A-3-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/ed43ea6c-957f-403c-a538-d71b72322ffe
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices