Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SY5-24-3-T
Vorschau
Level of detail
Description text
Drehantrieb, 500 Nm, AC/DC 24 V, Auf/Zu, 3-Punkt, 35 s, 2 x EPU, IP67, F10/F12, Klemmen
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
3-point (open/stop)
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices