Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SY12-230A-MF-T
Vorschau
Level of detail
Description text
Drehantrieb, 3500 Nm, AC 230 V, 2...10 V, 47 s, 2 x EPU, IP67, F16, Klemmen
Nominal/operating voltage
110 V
Type of nominal/operating voltage
AC
Control
continuous
Procurement
Last updateNov 29, 2023, 12:23 PM
Part numberSY12-230A-MF-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/96fb192e-27e9-4fe5-a5ef-5821e45376ce
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Nov 29, 2023, 12:23 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices