Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SY12-230A-3-T
Vorschau
Level of detail
Description text
Drehantrieb, 3500 Nm, AC 230 V, Auf/Zu, 3-Punkt, 74 s, 2 x EPU, IP67, F16, Klemmen
Nominal/operating voltage
110 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 2:01 PM
Part numberSY12-230A-3-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/0456112e-b8e5-4df9-bd6d-41578b161e1c
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices