Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SV24A-MOD
Vorschau
Level of detail
Description text
Hubantrieb, 1500 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 150 s (90...150 s), Hub 20 mm, IP54
nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
Stetig / Kommunikativ / Hybrid
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberSV24A-MOD
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/e9e165aa-f25a-49a1-817f-b22c0defb5d1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices