Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SRFA-S2-5
Vorschau
Level of detail
Description text
Drehantrieb mit Notstellfunktion NC, 20 Nm, AC 24...240 V / DC 24...125 V, Auf/Zu, 75 s, 2 x EPU, IP54, F05
Nominal/operating voltage
240 V
Type of nominal/operating voltage
AC/DC
Control
2-point (open/close)
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberSRFA-S2-5
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/2cc8f94d-686b-4c63-b7ca-8956fe45a9b4
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices