Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SRF24A-SR-S2-5-O
Vorschau
Level of detail
Description text
Drehantrieb mit Notstellfunktion NO, 20 Nm, AC/DC 24 V, 2...10 V, 90 s, 2 x EPU, IP54, F05
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateSep 4, 2023, 12:13 PM
Part numberSRF24A-SR-S2-5-O
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/198dd3e6-bb34-4dec-a80d-67d0dc93be80
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 4, 2023, 12:13 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices