Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SR24A-MP
Vorschau
Level of detail
Description text
Drehantrieb, 20 Nm, AC/DC 24 V, MP-Bus, 90 s (90...350 s), IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
Modulating / communicative
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberSR24A-MP
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/5028e7b5-ff43-4481-821b-865d323881dd
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices