Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SR230A-S
Vorschau
Level of detail
Description text
Drehantrieb, 20 Nm, AC 100...240 V, Auf/Zu, 3-Punkt, 90 s, 1 x EPU, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberSR230A-S
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/fcb55942-b96e-4277-80fc-420e54f05176
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices