Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SMQ24G
Vorschau
Level of detail
Description text
Drehantrieb, 16 Nm, AC/DC 24 V, Auf/Zu, 7 s, IP66/67
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
2-point (open/close)
Procurement
Last updateMar 25, 2024, 2:03 PM
Part numberSMQ24G
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/c231c4a6-cd0c-4cd0-88ea-dd050fd7f767
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices