Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SM24A-R9
Vorschau
Level of detail
Description text
Drehantrieb, 20 Nm, AC/DC 24 V, 0...135 O, 150 s, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateNov 29, 2023, 12:22 PM
Part numberSM24A-R9
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/b4fab4d3-6cef-4c00-bb27-f296c42d60eb
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Nov 29, 2023, 12:22 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices