Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SM24A-MOD
Vorschau
Level of detail
Description text
Drehantrieb, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 150 s (86...346 s), IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
Modulating / communicative / hybrid
Procurement
Last updateMar 25, 2024, 2:00 PM
Part numberSM24A-MOD
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/3cb15115-402b-45fe-aed9-47126968d0fd
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices