Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SH24A200
Vorschau
Level of detail
Description text
Linearantrieb, 450 N, AC/DC 24 V, Auf/Zu, 3-Punkt, 150 s, Hub 200 mm, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberSH24A200
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/eec4ac48-20e8-4e35-8b30-90bd8e0aa759
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices