Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Vorschau
Level of Detail
Manufacturer order number
SF24A-VST
Description/supplementary text for the order number
Drehantrieb mit Notstellfunktion für VRU, 20 Nm, AC/DC 24 V, 120 s, IP54
nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
Activation
kommunikativ
Procurement
Last updateMar 25, 2024, 1:59 PM
Part numberSF24A-VST
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/acb139c6-5d42-4667-84c8-81bab97ff840
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices