Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
RV24A-MF-RE
Vorschau
Level of detail
Description text
Hubantrieb (Retrofit), 4500 N, AC/DC 24 V, 2...10 V, 150 s, Hub 50 mm, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberRV24A-MF-RE
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/5a1acce9-9c57-435b-b9ac-eb228cba1203
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices