Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
R520
Vorschau
Level of detail
Description text
"Umschaltkugelhähne, 3-Weg, DN 20, Aussengewinde, G 1 1/4"", PN 40, ps 1600 kPa, kvs 21 m³/h, Mediumstemperatur -10...100°C"
Nominal diameter DN
20
Nominal pressure PN
40
kvs value
21.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberR520
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/e9216b1f-c578-49e7-aa64-6ad3ee744289
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices