Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
R2032-16-S3
Vorschau
Level of detail
Description text
"Regelkugelhahn, 2-Weg, DN 32, Innengewinde, Rp 1 1/4"", PN 25, ps 1600 kPa, kvs 16 m³/h, Mediumstemperatur -10...120°C"
Nominal diameter DN
32
Nominal pressure PN
25
kvs value
16.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 25, 2024, 1:58 PM
Part numberR2032-16-S3
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/05b528eb-7f43-4f7b-be5f-f32b5fac35d8
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices