Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
R2015-S1
Vorschau
Level of detail
Description text
"Auf/Zu-Kugelhahn, 2-Weg, DN 15, Innengewinde, Rp 1/2"", PN 40, ps 1600 kPa, kvs 15 m³/h, Mediumstemperatur -10...120°C"
Nominal diameter DN
15
Nominal pressure PN
40
kvs value
15.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberR2015-S1
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/5c39749f-110c-41b3-8f3f-376494c09cb0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices