Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
PRCA-BAC-S2-T-250
Vorschau
Level of detail
Description text
Drehantrieb, 160 Nm (parametriert für D6250W/WL), AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (30...120 s), 2 x EPU, IP66/67, Klemmen
Nominal/operating voltage
240 V
Type of nominal/operating voltage
AC/DC
Control
Modulating / communicative / hybrid
Procurement
Last updateSep 4, 2023, 12:14 PM
Part numberPRCA-BAC-S2-T-250
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/59464ae5-76ff-4a18-a004-89de0a236523
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 4, 2023, 12:14 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices