Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NVKC24A-MP-RE
Vorschau
Level of detail
Description text
Hubantrieb mit Notstellfunktion (Retrofit) NC / NO, 1000 N, AC/DC 24 V, MP-Bus, 35 s (35...90 s), Hub 20 mm, IP54, Klemmen
Nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
Control
Modulating / communicative
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberNVKC24A-MP-RE
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/23b0a343-a2de-4849-9216-19b4fa0b0dde
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices