Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NVK24A-3-RE
Vorschau
Level of detail
Description text
Hubantrieb mit Notstellfunktion (Retrofit) NC / NO, 1000 N, AC 24 V, 3-Punkt, 150 s, Hub 20 mm, IP54, Klemmen
Nominal/operating voltage
24 V
type of nominal/operating voltage
AC
Control
3-point (open/stop/close)
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberNVK24A-3-RE
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/870c30e4-76c1-42db-991f-7798d1d85ee2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices