Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NVK230A-3-RE
Vorschau
Level of detail
Description text
Hubantrieb mit Notstellfunktion (Retrofit) NC / NO, 1000 N, AC 100...240 V, 3-Punkt, 150 s, Hub 20 mm, IP54
Nominal/operating voltage
230 V
type of nominal/operating voltage
AC
Control
3-point (open/stop/close)
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberNVK230A-3-RE
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/3dd30e41-dba3-457c-82e1-ca1bd99c9fb2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices