Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NRQ24A-SZ
Vorschau
Level of detail
Description text
Superschnellläufer-Drehantrieb, 8 Nm, AC/DC 24 V, 0.5...10 V, 9 s, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMar 25, 2024, 2:00 PM
Part numberNRQ24A-SZ
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/02856c30-c1b8-4392-b893-82b0d5c40162
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices