Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NRF24A-SZ
Vorschau
Level of detail
Description text
NRF24A-SZ,stetig, AC/DC 24 V, Drehmoment 10Nm, Laufzeit Motor 90s
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberNRF24A-SZ
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/54481efd-48fd-4c6d-9569-ad208c95e238
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices