Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NRF230A-3
Vorschau
Level of detail
Description text
NRF230A-3, Auf-Zu, AC 230 V, Drehmoment 10Nm, Laufzeit Motor 90s
Nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop/close)
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberNRF230A-3
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/78d865d5-7d8a-4bed-b248-b07f39f50026
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices