Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NRDVX24-SR-T-SI
Vorschau
Level of detail
Description text
Kurzhubantrieb für Siemens, 500 N, AC/DC 24 V, 0...10 V, 140 s, Hub 5.5 mm, IP40, Klemmen
Nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberNRDVX24-SR-T-SI
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/7c5c9088-6ddb-458f-b501-e6f6ffae16d8
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices