Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NRDVX24-3-T-SI
Vorschau
Level of detail
Description text
Kurzhubantrieb für Siemens, 500 N, AC 24 V, 3-Punkt, 140 s, Hub 5.5 mm, IP40, Klemmen
Nominal/operating voltage
24 V
type of nominal/operating voltage
AC
Control
3-point (open/stop/close)
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberNRDVX24-3-T-SI
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/4577a35c-c10f-47f2-866e-c7a71c5b718c
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices