Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NR230A
Vorschau
Level of detail
Description text
Drehantrieb, 10 Nm, AC 100...240 V, Auf/Zu, 3-Punkt, 90 s, IP54
Nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberNR230A
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/29404fa6-e27d-4f9d-99cc-320c2d145c2b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices