Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NMQ24A-MF
Vorschau
Level of detail
Description text
Superschnellläufer-Drehantrieb, 8 Nm, AC/DC 24 V, 2...10 V, 4 s, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMar 25, 2024, 2:00 PM
Part numberNMQ24A-MF
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/51c2bb0a-ecd7-41ea-9690-f7c00f2df41e
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices