Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NKQ24A-1
Vorschau
Level of detail
Description text
Superschnellläufer-Drehantrieb, 6 Nm, AC/DC 24 V, Auf/Zu, 4 s, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
2-point (open/close)
Procurement
Last updateMar 25, 2024, 2:01 PM
Part numberNKQ24A-1
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/37b322ff-154b-4ccf-82e3-973cfdb4a945
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices