Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
LMC230A-F
Vorschau
Level of detail
Description text
Schnellläufer-Drehantrieb, 5 Nm, AC 100...240 V, Auf/Zu, 3-Punkt, 35 s, Formschluss 8x8 mm, IP54
Nominal/operating voltage
240 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 1:59 PM
Part numberLMC230A-F
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/fd22ac4e-bbcc-423f-97ab-8f8796de395a
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices