Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
LM72A
Vorschau
Level of detail
Description text
Drehantrieb, 5 Nm, DC 48...110 V, Auf/Zu, 3-Punkt, 150 s, IP54
Nominal/operating voltage
110 V
Type of nominal/operating voltage
DC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberLM72A
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/9c6dcd0d-e465-40ad-a9ae-0c0a31c0e20a
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices