Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
LM24A-MOD-J6
Vorschau
Level of detail
Description text
Drehantrieb, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 150 s (35...150 s), IP40, Anschlussbuchse RJ12
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
Communicative
Procurement
Last updateMar 25, 2024, 2:00 PM
Part numberLM24A-MOD-J6
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/04aae4ce-20c8-454b-b90f-1f036e33ffa2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices