Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
LH230ASR200
Vorschau
Level of detail
Description text
Linearantrieb, 150 N, AC 100...240 V, 2...10 V, 150 s, Hub 200 mm, IP54
nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
continuous
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberLH230ASR200
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/11af33c2-b486-430c-8759-20ed7053fb4c
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices