Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
LF24-MFT2
Vorschau
Level of detail
Description text
Drehantrieb mit Notstellfunktion, 4 Nm, AC/DC 24 V, MP-Bus, 150 s (75...300 s), IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
Modulating / communicative
Procurement
Last updateMar 25, 2024, 1:59 PM
Part numberLF24-MFT2
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/1f7ebe37-9984-40fa-a5c3-79cce3a7f6de
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices