Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
HT230-3-S
Vorschau
Level of detail
Description text
Drehantrieb für Mischventile, 10 Nm, AC 230 V, 3-Punkt, 140 s, 1 x EPU, IP40
Nominal/operating voltage
110 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop/close)
Procurement
Last updateMar 25, 2024, 1:58 PM
Part numberHT230-3-S
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/db447b1e-31d1-4435-b19e-3138c7ca8d34
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices