Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
H6125SP
Vorschau
Level of detail
Description text
Hubventil (teildruckentlastet), 2-Weg, DN 125, Flansch, PN 16, ps 1600 kPa, kvs 220 m³/h, Mediumstemperatur 5...150°C
Nominal diameter DN
125
Nominal pressure PN
16
kvs value
220.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 25, 2024, 1:58 PM
Part numberH6125SP
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/e8365377-d3f2-473f-b333-75c91d37eab1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices