Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
H6080X90-SP2
Vorschau
Level of detail
Description text
Hubventil (teildruckentlastet), 2-Weg, DN 80, Flansch, PN 25, ps 2500 kPa, kvs 90 m³/h, Mediumstemperatur 5...150°C
Nominal diameter DN
80
Nominal pressure PN
25
kvs value
90.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberH6080X90-SP2
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/f3dd28d0-4172-4b01-8950-e7dd6c62618d
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices