Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
GV12-24-SR-T
Vorschau
Level of detail
Description text
Grosshubantrieb, 12000 N, AC/DC 24 V, 2...10 V, 82 s, Hub 65 mm, IP65, Klemmen
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMar 25, 2024, 2:01 PM
Part numberGV12-24-SR-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/d640c15f-ba94-49fe-86ed-6f4b1a4d5627
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices